Slide-Rite® Right Angle Gearboxes
The Slide-Rite right angle gearbox is available in compact and standard sizes with CR (corrosion-resistant) models and three gear ratio selections.
Find products by model or keyword
Narrow your choices
The Slide-Rite® standard size 1 to 1 right angle gearbox delivers up to 2480 in-lbs (280.2 Nm) of torque depending on input RPMs.
Small and compact the Slide-Rite® 1 to 1 right angle gearbox is capable of delivering 735 in-lbs (83.1 Nm) of torque depending on input RPMs.
The Slide-Rite® 2 to 1 ratio right angle gearbox delivers up to 541 in-lbs(66.4 Nm) of torque depending on input RPMs
The Slide-Rite® standard 3 to 2 ratio right angle gearbox delivers up to 876 in-lbs (99 Nm) of torque depending on input RPMs.
Space-saving design with wash down ready performance.
The Slide-Rite® CR 1 to 1 right angle gearbox offers corrosion resistant components and a maximum torque of 1984 in-lbs (224.2 Nm).