Industrial Right Angle Gearboxes

Tolomatic offers two lines of industrial right angle gearboxes: The Slide-Rite® right angle gearbox and the Float-A-Shaft® right angle gearbox. Our gearboxes can turn power around any corner.

Find products by model or keyword

Industrial Right Angle Gearboxes

Narrow your choices

Gearbox Max Input Torque (in-lbs)(15) [-]
589-735(3)
100-588(3)
801-2480(5)
736-800(4)
293-490(5)
100-292(3)
616-950(4)
491-615(3)
196-275(4)
100-195(3)
403-590(4)
276-402(4)
151-260(4)
100-150(4)
321-430(4)
261-320(3)
121-200(4)
65-120(5)
201-264(3)
265-385(3)
96-135(4)
50-95(5)
136-187(3)
188-290(3)
61-78(3)
79-124(4)
125-171(3)
43-60(3)
125-200(2)
40-50(2)
51-105(2)
106-128(2)
44-56(2)
57-85(2)
86-115(2)
Corrosion Resistant(2) [-]
Yes(2)
SGB, Small Gearbox

We have expanded our proven Slide-Rite gearbox line with the smallest size featuring a smaller bore and smaller footprint. There are thousands of uses for this versatile gearbox.

Slide-Rite® Compact 1 to 1 Ratio Right Angle Gearboxes

Small and compact the Slide-Rite® 1 to 1 right angle gearbox is capable of delivering 735 in-lbs (83.1 Nm) of torque depending on input RPMs.

Slide-Rite® Standard 1 to 1 Ratio Right Angle Gearboxes

The Slide-Rite® standard size 1 to 1 right angle gearbox delivers up to 2480 in-lbs (280.2 Nm) of torque depending on input RPMs.

Slide-Rite® Standard 2 to 1 Ratio Right Angle Gearboxes

The Slide-Rite® 2 to 1 ratio right angle gearbox delivers up to 541 in-lbs(66.4 Nm) of torque depending on input RPMs

Slide-Rite® Standard 3 to 2 Ratio Right Angle Gearboxes

The Slide-Rite® standard 3 to 2 ratio right angle gearbox delivers up to 876 in-lbs (99 Nm) of torque depending on input RPMs.

Slide-Rite® CR Corrosion Resistant, Compact 1 to 1 Ratio Right Angle Gearbox

Space-saving design with wash down ready performance.

Slide-Rite® CR Corrosion Resistant Standard 1 to 1 Ratio Right Angle Gearboxes

The Slide-Rite® CR 1 to 1 right angle gearbox offers corrosion resistant components and a maximum torque of 1984 in-lbs (224.2 Nm).

Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing

Maximum torque capabilities of 1050 in-lbs (118.7 Nm).

Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing

Maximum torques up to 720 in-lbs (81.4 Nm) depending our input RPMs.

Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing

Maximum torque capabilities of 720 in-lbs (81.4 Nm).