Industrial Pneumatic Cone Clutches
The pneumatic cone clutch is often used with Tolomatic caliper brakes and gearboxes for complete power transmission control in industrial applications like OEM machines and automated assembly lines.
Find products by model or keyword
Narrow your choices
The Tolomatic 1207 series pneumatic cone clutch offers 10 times the heat dissipation as the 1307 series cone clutches with up to 160 BTU/hour at 1800 RPMs.
The Tolomatic 1307D series pneumatic cone clutch has a space-saving design that offers high torque in lower cyclic applications.
The Tolomatic 1208 series pneumatic cone clutch offers 10 times the heat dissipation as the 1308 series cone clutches with up to 750 BTU/hour at 1800 RPMs.
The Tolomatic 1308D series pneumatic cone clutch has a space-saving design that offers torque ranges from 35 to 635 in-lbs.
The Tolomatic 1209 series pneumatic cone clutch offers 10 times the heat dissipation as the 1309 series cone clutches with up to 1600 BTU/hour at 1800 RPMs.
The Tolomatic 1309C series pneumatic cone clutch has a space-saving design that offers torque ranges from 210 to 1000 in-lbs.
Where Can Pneumatic Cone Clutches Be Used?
The robust design and reliable engagement of pneumatic cone clutches make them suitable for demanding operational conditions. Common industry applications include heavy machinery, mining equipment and power transmission systems or anywhere you need a reliable, slippage-free clutch.
How Do These Clutches Handle Heat Dissipation?
Cone clutches have been known to possess limited heat dissipation due to a design that generates heat via contact surface friction during engagement and disengagement.
Pneumatic cone clutches avoid this problem by dissipating generated heat through boosting airflow. The design incorporates features like cooling fins or fans to enhance airflow around the clutch, dissipating the heat produced during operation, helping prevent overheating and ensuring efficient performance.
Why Tolomatic Pneumatic Cone Clutches?
Did you know that Tolomatic offers the only disc/cone clutch in the industry? Our engineers developed the unique design where the cone engages a cup on the pilot plate for immediate, positive engagement with no slippage. The result is high torque and a compact profile for lower cyclic applications.
Have questions about which of our products is the best choice for your unique application? Talk to our engineers.
Canโt Find What Youโre Looking For?
Our line of industrial power transmission products includes roller screws, gearboxes, brakes and cone clutches that are all backed by over 60 years of proven performance in a wide variety of industrial applications. Browse Tolomaticโs power transmission solutions.