Spring-Applied Industrial Caliper Brakes
Spring-applied or fail-safe brakes require pressure (normally hydraulic) for disc release. Capable of storing enormous force, these brakes are a good choice for applications that require additional safety precautions.
Find products by model or keyword
Narrow your choices
FS20 Series Spring Applied Disc Brake
Maximum static torque of 3250 in-lbs (367 Nm).
FS220B Series Spring Applied Disc Brake
Maximum static torque of 6750 in-lbs (763 Nm).
FS220C Aluminum Spring Applied Brake
Maximum static torque of 13,750 in-lbs (1554 Nm).
FS220BI Series Ductile Iron Spring Applied Disc Brake
Maximum static torque of 6750 in-lbs (763 Nm).
FS220CI Series Ductile Iron Spring Applied Disc Brake
Maximum static torque of 13,750 in-lbs (1554 Nm).
FS595 Series Ductile Iron Spring Applied Disc Brake
Maximum static torque of 31,000 in-lbs (3502 Nm).
FS595 Dual Series Ductile Iron Spring Applied Disc Brake
Maximum static torque of 62,000 in-lbs (7005 Nm).