Industrical Pneumatic Caliper Brakes
Tolomatic industrial pneumatic caliper brakes are available in double- or single-acting models. Three different sizes of pneumatic brakes feature replaceable, high-grade friction materials, standard Buna-Nยฎ seals, aluminium construction and zinc-plated bolts.
Find products by model or keyword
Narrow your choices
Brake Max Dynamic Torque (in-lbs)(3)
2000 or less(3)
Brake Type(3)
Pneumatic(3)
Brake Max Static Torque (in-lbs)(3)
1000 or less(3)
P10 Series Pneumatic Caliper Brake
Maximum dynamic torque of 520 in-lbs (58.7 Nm) at 100 PSI (6.9 bar)
P20 Series Pneumatic Caliper Brake
Maximum dynamic torque of 1000 in-lbs (113 Nm) at 100 PSI (6.9 bar)
P220 Series Pneumatic Caliper Brake
Maximum dynamic torque of 2000 in-lbs (226 Nm) at 100 PSI (6.9 bar)