Industrial Mechanical Disc Brakes
Tolomatic manufacturers four different mechanical disc brake series for use in areas that do not have access to other types of power.
Find products by model or keyword
Narrow your choices
ME10 Series Mechanical Disc Brake
Maximum dynamic torque of 8930 in-lbs (1009 Nm)
ME20 Series Mechanical Disc Brake
Maximum dynamic torque of 8500 in-lbs (960 Nm)
ME220 Series Mechanical Disc Brake
Maximum dynamic torque of 31,100 in-lbs (3503 Nm)
MB3 Series Mechanical Disc Brake
Maximum dynamic torque of 33,700 in-lbs (3808 Nm)