Hydraulic/Mechanical Industrial Caliper Brake Combinations
Tolomatic offers two styles of hydraulic/mechanical brakes that combine hydraulic and mechanical braking power in one caliper for high braking torque in a small package.
Find products by model or keyword
Narrow your choices
H/ME20 Series Hydraulic/Mechanical Brake
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
H/ME220 Series Hydraulic/Mechanical Brake
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar)