Industrial Hydraulic Disc Brakes
The Tolomatic industrial hydraulic disc brake line offers high-torque braking power for multiple industrial braking applications. Available in the widest range of sizes in aluminum or cast-iron construction.
Find products by model or keyword
Narrow your choices
H10 Series Hydraulic Disc Brake
Maximum dynamic torque of 5000 in-lbs (565 Nm) at 1000 PSI (68.95 bar)
H20 Series Hydraulic Disc Brake
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
H220 Series Hydraulic Disc Brake
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
H220I Series Cast Iron Hydraulic Disc Brake
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
H441 Series Ductile Iron Hydraulic Disc Brake
Maximum dynamic torque of 35,000 in-lbs (3955 Nm) at 1000 PSI (68.95 bar)
H960 Series Ductile Iron Hydraulic Disc Brake
Maximum dynamic torque of 66,000 in-lbs (7458 Nm) at 1000 PSI (68.95 bar)