Power Transmission Accessories
Brake accessories include fixed hub and disc assemblies; quick-disconnect bushings and hubs; discs; and brake intensifier and intensifier kits for use with non-spring retracting hydraulic calipers.
Find products by model or keyword
Narrow your choices
Tolomatic fixed hub and disc assemblies are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs.
Tolomatic fixed hub and disc assemblies can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes. View the product details.
Tolomatic fixed hub and disc assemblies with quick disconnect bushings can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes.
Available in 6-inch disc size.
Available in 6-5/16-, 8- and 10-, 12- and 16-inch disc sizes.
Increases output pressure levels to obtain brake’s high torque handling capabilities.
Tension control brake combinations dissipate the heat created in high tension applications, ensuring efficient operation.