Industrial Caliper Brakes
Tolomatic manufactures a variety of industrial caliper brakes in both single and double acting models: pneumatic, hydraulic, mechanical, combination hydraulic/mechanical and spring applied.
Find products by model or keyword
Industrial Caliper Brakes
Narrow your choices
Maximum dynamic torque of 520 in-lbs (58.7 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 1000 in-lbs (113 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 2000 in-lbs (226 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 5000 in-lbs (565 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
Maximum dynamic torque of 35,000 in-lbs (3955 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 66,000 in-lbs (7458 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 8930 in-lbs (1009 Nm)
Maximum dynamic torque of 8500 in-lbs (960 Nm)
Maximum dynamic torque of 31,100 in-lbs (3503 Nm)
Maximum dynamic torque of 33,700 in-lbs (3808 Nm)
Maximum static torque of 3250 in-lbs (367 Nm).
Maximum static torque of 6750 in-lbs (763 Nm).
Maximum static torque of 13,750 in-lbs (1554 Nm).
Maximum static torque of 6750 in-lbs (763 Nm).
Maximum static torque of 13,750 in-lbs (1554 Nm).
Maximum static torque of 31,000 in-lbs (3502 Nm).
Maximum static torque of 62,000 in-lbs (7005 Nm).
Tolomatic fixed hub and disc assemblies are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs.
Tolomatic fixed hub and disc assemblies can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes. View the product details.
Tolomatic fixed hub and disc assemblies with quick disconnect bushings can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes.
Available in 6-inch disc size.
Available in 6-5/16-, 8- and 10-, 12- and 16-inch disc sizes.
Increases output pressure levels to obtain brake’s high torque handling capabilities.
Tension control brake combinations dissipate the heat created in high tension applications, ensuring efficient operation.
Where Can Industrial Caliper Brakes Be Used?
Industrial caliper brakes are similar in design to those used on cars, but are specifically designed for industrial applications that require larger braking torque and a larger variety of mounting configurations. They can be found on assembly lines, material tensioners and off-road vehicles.
Choosing the Right Industrial Caliper Brake
There are 4 different types of industrial brake calipers: Pneumatic, Hydraulic, Spring-Applied and Mechanical
- Pneumatic calipers use air pressure to apply braking force and are used in low brake torque applications where only pneumatic air is readily available.
- Hydraulic calipers use hydraulic pressure to apply braking force and are used in high brake torque applications where hydraulic pressure is readily available.
- Spring-applied calipers use internal spring washers to apply braking force, which can be released via hydraulic pressure, and are used as holding or safety brakes.
- Mechanical calipers use a lever to apply braking force, and are used when pneumatic or hydraulic pressure is not available or when a manual brake is required.
Why Tolomatic Industrial Caliper Brakes?
Tolomatic’s industrial caliper brakes — including pneumatic, hydraulic, mechanical, combination and spring-applied varieties — offer precise, reliable control to accommodate variable loads and provide consistent performance in demanding environments.
Have application-specific questions? Talk directly with one of our Application Engineers for answers.
Can’t Find What You’re Looking For?
Tolomatic products are backed by over 70 years of proven performance in a wide variety of industrial applications. Our solutions don’t stop with caliper brakes, either. Take a look at our additional power transmission products including roller screws, gearboxes and clutches.