Rodless Band Pneumatic Cylinders
Tolomatic’s band-type rodless pneumatic actuators provide optimal moment load control and a variety of options to offer the widest range of performance specifications. Whether it is opening a door of a machining center, or moving pallets of parts into position there is a Tolomatic band-type rodless pneumatic actuator for your application.
Find products by model or keyword
Narrow your choices
MXP-N internal bearing compact air cylinder offers a space-saving design over typical rod type air cylinders.
The MXP-S solid bearing long stroke pneumatic air cylinder offers a large carrier mounting pattern for load stability.
MXP-P profiled rail air actuators offer high load carrying capacities, low profile and smooth motion.
Tolomatic BC3 heavy duty pneumatic actuators are designed specifically for large load carrying capacities.
BC2 pneumatic band cylinders provide multiple mounting options and a wide variety of load carrying capacities.
LS pneumatic linear slides are an excellent choice for X-Y configurations or where space constraints are a factor.