Rodless Pneumatic Air Cylinders

A rodless pneumatic air cylinder can guide and support a load throughout the entire stroke length of the cylinder making them a great choice over rod-style air cylinders for longer stroke applications where saving space is a concern.

Find products by model or keyword

Rodless Pneumatic Air Cylinders

Narrow your choices

MXP-N Compact Air Cylinders

MXP-N internal bearing compact air cylinder offers a space-saving design over typical rod type air cylinders.

MXP-S Air Cylinders

The MXP-S solid bearing long stroke pneumatic air cylinder offers a large carrier mounting pattern for load stability.

MXP-P Profiled Air Cylinders

MXP-P profiled rail air actuators offer high load carrying capacities, low profile and smooth motion.

BC3 Band Cylinder

Tolomatic BC3 heavy duty pneumatic actuators are designed specifically for large load carrying capacities.

BC2 Band Cylinder

BC2 pneumatic band cylinders provide multiple mounting options and a wide variety of load carrying capacities.

Double-Acting Pneumatic Air Cylinders

Tolomatic double acting pneumatic air cylinders offer a cost savings over Rod & Rodless cylinders when strokes exceed four feet and provide a versatile space-saving design.

Single Acting Pneumatic Air Cylinders

Single acting pneumatic air cylinders provide a cost saving advantage over double acting cylinders.

MG Magnetic Linear Cylinders

MG magnetic linear cylinders offer coupling forces up to 100 lbs (45.4 Kg) with an all enclosed cylinder design for contaminant protection.

MGS Magnetic Linear Slides

MGS magnetic linear slides offer coupling forces up to 70 lbs (31.8 Kg) and multi-ported block heads for flexible air connection.

LS Linear Slide

LS pneumatic linear slides are an excellent choice for X-Y configurations or where space constraints are a factor.