Servo Linear Actuators

Tolomatic’s servo linear actuators deliver powerful and responsive performance in a compact and integrated design. Built for the most demanding applications, they fit seamlessly into systems where control and reliability matter most.

Find products by model or keyword

Servo Linear Actuators

Narrow your choices

IMA Linear Servo Actuators

Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).

IMA-S Stainless Steel Servo Motor Actuator

Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).

IMA Food Grade Servo Actuator

Food grade design combines an electric rod actuator and motor into one design with a white epoxy coating for wash-down environments. Integrates with 3rd party drives and accessories. Forces up to 6,900 lbf (30.6kN).

CSWX Compact ServoWeld® Integrated Actuators

Integrated servo motor/actuator used in robotic resistance spot welding which offers a compact, power dense actuator solution with best-in-class performance. Forces up to 4,050lbf (18kN).

Why Choose a Servo Linear Actuator?

Opting for a linear actuator with an integrated servo motor brings several advantages:​

  • Precision Control. Servo systems provide accurate positioning and velocity control, essential for applications requiring high repeatability.​
  • High Thrust. 
  • Compact Design. Integrating the servo motor within a linear actuator reduces the overall system footprint, making installation in space-constrained environments easier.​
  • Dynamic Response. Servo actuators can rapidly adjust to changing load conditions, enhancing system responsiveness and performance.

 

What Is the Difference Between a Linear Motor and a Servo Motor?

In the context of linear actuators, understanding the distinction between linear motors and servo motors is crucial:​

  • Linear Motors: These are direct-drive systems where the motor produces linear motion without the need for mechanical conversion mechanisms. While they offer high-speed capabilities, integrating linear motors into actuator assemblies can be complex and may require specialized components.​
  • Servo Motors: Typically rotary by design, servo motors are paired with mechanical systems like ball or roller screws to convert rotary motion into linear movement. This configuration allows for precise control over position, speed and force — making servo motors highly adaptable for various linear actuator applications.​

For design engineers, the choice between these motors impacts factors such as system complexity, control strategies and integration ease. Servo motor-based actuators often provide a balance of precision and versatility suitable for many industrial applications.

 

Applications for Servo  Linear Actuators

Servo motor linear actuators are versatile components utilized across numerous industries. There are many applications for this type of actuator, but a few standouts include:

  • Pressing.  ​
  • Motion Simuation. 
  • Test Stands. 
  • Automotive Manufacturing. Processes including robotic resistance spot welding leverage the compact design and dynamic response of integrated servo actuators. ​
  • Food and Beverage Processing. Hygienic servo actuators with IP69K ratings are ideal for applications involving washdowns and stringent cleanliness standards. ​

How do I select and commission a drive for my linear motion system?

Whether you have a drive preference for your Servo Linear Actuators — or are looking for a compatible drive — we have you covered. Tolomatic’s New Drive Integration Tool makes it easy to identify the right compatible drive and cable connection to complete your system. Use the Drive Integration Tool.

 

Can’t Find What You’re Looking For?

Tolomatic offers an extensive range of linear motion solutions to cater to diverse application needs. Beyond servo motorized linear actuators, our portfolio includes electric rod actuators, rodless actuators and hygienic stainless-steel models. Explore our offerings to find the actuator that best fits your requirements.