MXB-P Actuators

MXB-P heavy duty linear actuators with profiled rail bearing support offers high load and bending moment capacities in a low profile package.

New Capabilities: Stroke Lengths 400 inches +

The MXB-P heavy duty linear actuator is designed for applications requiring moderate to heavy load carrying and guidance. The MXB-P actuator features a profiled rail system with recirculating ball linear guides and belt drive train for optimal performance and high speeds.

  • High speed and acceleration capabilities up to 1200 in/sec(30.43 m/sec2)
  • 6 body sizes accommodate a wide range of forces and loads
  • Polyurethane belt with steel members resists stretching
  • Excellent repeatability, high duty cycle performance
  • Choose MXB belt drive for longer strokes than screw drive actuators
  • Alternate belt materials and extended stroke lengths available upon request for select sizes

MXB-P Maximum Stroke

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 200 in 414 in 413 in 412 in 410 in 217 in
Metric 5,080 mm 10,516 mm 10,490 mm 10,465 mm 10,414 mm 5,512 mm

MXB-P Maximum Force

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 38 lbf 151 lbf 209 lbf 250 lbf 325 lbf 418 lbf
Metric 169 N 672 N 930 N 1,112 N 1,446 N 1,859 N

MXB-P Maximum Load

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 217 lbs 449 lbs 569 lbs 736 lbs 1,014 lbs 1,292 lbs
Metric 98 kg 204 kg 258 kg 334 kg 460 kg 586 kg

MXB-P Maximum Speed

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 150 in/sec 150 in/sec 150 in/sec 150 in/sec 150 in/sec 150 in/sec
Metric 3,810 mm/sec 3,810 mm/sec 3,810 mm/sec 3,810 mm per sec 3,810 mm/sec 3,810 mm/sec

MXB-P Maximum Stroke

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 200 in 414 in 413 in 412 in 410 in 217 in
Metric 5,080 mm 10,516 mm 10,490 mm 10,465 mm 10,414 mm 5,512 mm

MXB-P Maximum Force

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 38 lbf 151 lbf 209 lbf 250 lbf 325 lbf 418 lbf
Metric 169 N 672 N 930 N 1,112 N 1,446 N 1,859 N

MXB-P Maximum Load

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 217 lbs 449 lbs 569 lbs 736 lbs 1,014 lbs 1,292 lbs
Metric 98 kg 204 kg 258 kg 334 kg 460 kg 586 kg

MXB-P Maximum Speed

Size MXB-P 16 MXB-P 25 MXB-P 32 MXB-P 40 MXB-P 50 MXB-P 63
Standard 150 in/sec 150 in/sec 150 in/sec 150 in/sec 150 in/sec 150 in/sec
Metric 3,810 mm/sec 3,810 mm/sec 3,810 mm/sec 3,810 mm per sec 3,810 mm/sec 3,810 mm/sec

MXB-P Specifications and Breakaway Torque

MXB-P Actuator Dimensions

Information Center:

English
Chinese
German
Spanish

Flyers

Guides

Tech Bulletins

Terms & Conditions

Carton Feeding

Product Family: Electric
Product Used: 2 MXB-P rodless belt drive actuators

Electronic Tape Measure

Product Family: Electric
Product Used: MXB

Remove External Packaging

Product Family: Electric
Product Used: MXB-P

Solar Panel Assembly

Product Family: Electric
Product Used: MXB Belt Drive Actuator

Tire Manufacturing

Product Family: Electric
Product Used: MXB belt drive actuator

Industrial Sewing Machine

Product Family: Electric
Product Used: MXB40P

Tire Inspection

Challenge: Indexing tires for verification by a camera system during the manufacturing process.
Product Family: Electric
Product Used: MXB63P Profiled Rail, Belt-Drive Electric Rodless Actuator

Can Lid Transfer

Challenge: Pick and place can lid transfer for handling and packaging equipment
Product Family: Electric
Product Used: MXB, JVL

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor