Electromechanical Actuators with Linear Slides

Tolomatic offers rodless electro-mechanical actuators in both screw and belt driven designs with a wide variety of bearing styles and options.

Need help choosing the right linear motion solution for your unique application? Ask our engineers!

Find products by model or keyword

Electric Rodless Actuators

Narrow your choices

MXE-P Linear Actuators

Screw driven electric rodless design with profiled rail bearing system for large loads and high bending moments. Loads up to 1,290 lbs (586 kg).

MXB-P Actuators

Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).

MXE-S Linear Actuators

Screw driven electric rodless design with solid bearing carrier for a long service life ideal for moderate loads. Loads up to 520 lbs (236 kg).

MXB-U Actuators

Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).

MXB-S Actuators

Compact belt drive linear actuator for use in applications requiring light to moderate load carrying with guidance and high speeds. Loads up to 520 lbs (236 kg).

B3S Linear Actuators

Tolomatic B3S ball screw linear actuators have an enclosed ball bearing design that accommodates heavy loads, high bending moments to deliver long service life.

B3W Actuators

B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.

TRS Twin Profile Rail Precision XY Stages

Rugged stage with twin profile rails and a machined base, providing a highly rigid and accurate actuator. Mult-axis configurations are standard and ideal for adding a 7th degree of freedom for robots. Loads up to 4,320 lbs (1,960 kg).

BCS Linear Actuators

Tolomatic BCS rodless screw actuators provide good tracking and superior load support. View the product details.