Stainless Steel Electric Linear Actuators

IP69K stainless steel linear actuators protect against caustic wash-down, resist corrosion, prevent contamination and reduce impurity collection points. Find the best actuator for your needs below.

Find products by model or keyword

Narrow your choices

RSH Hygienic Electric Actuators

316 stainless steel construction and IP69K rating provide an electric rod style actuator ideal for food, beverage, and pharmaceutical machines. Forces up to 7,943 lbf (35.3 kN).

IMA-S Stainless Steel Servo Motor Actuator

Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).

ERD Electric Cylinder Actuator

Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).

ERD-SS2 Actuators with Integrated Motor

All stainless steel electric rod actuator that combines a motor in a protective enclosure for an all in one actuator and motor solution in an IP69k rated enclosure. Forces up to 320 lbf (1.4 kN).

What does the IP69K rating mean?

The IP69K rating is a stringent classification within the IP code system, which is defined by the International Electrotechnical Commission (IEC). The “K” in IP69K specifically denotes resistance to high-pressure and high-temperature water.

The stainless steel construction adds durability and corrosion resistance, ensuring the linear actuators can withstand harsh conditions while maintaining optimal functionality, making them well-suited for applications requiring precision and reliability in challenging working environments.

Stainless Steel Linear Actuator Use Cases

Tolomatic stainless steel linear actuators can be — and are — used in a wide variety of industries for a wide variety of applications, including:

Why Tolomatic Stainless Steel Linear Actuators

All of our stainless steel linear actuators are available with protection from ingress of dust and water, even in high-pressure, high-temperature applications (including IP69K). They are ideal for applications requiring corrosion resistance and reliable, hygienic linear motion.

Take a closer look at our options to find one that aligns with your preferred max stroke, force and speed.

Still have questions about which of our products is the best choice for your unique application? Talk to our engineers. They’re ready and available to answer your questions.

Can’t Find What You’re Looking For?

We offer a wide selection of high-quality, long-lasting rodless and rod-style electric linear actuators. Designed to offer clean, continuous control and reduced cycle times for a variety of applications — including industrial and high speed — you can browse even more options.