RSA Electric Linear Actuators
The RSA Electric Linear Rod Actuator combines excellent accuracy with a low-to-high thrust capacity in tough environments
RSA electric linear rod actuators feature accurate and high force performance, making them ideal for replacing pneumatic & hydraulic cylinders. RSA actuators are suitable for general motion control, valve actuation, punch press, injection molding and many more applications.
- 6 body sizes with built-to-order stroke lengths and mounting options
- Stroke lengths up to 60 inches (1,524 mm)
- Forces up to 13,039 lbf (58,001 N)
- Acme, Ball, and Roller Screw options
- IP67 option to protect against dust and water ingress
Order Now
Order RSA 32
Part Number
1132-0864
1132-0865
1132-0866
1132-0867
Description
RSA32 BN02 SK6.000 LMI ST1
RSA32 BN02 SK12.000 LMI ST1
RSA32 BN05 SK6.000 LMI ST1
RSA32 BN05 SK12.000 LMI ST1
Stroke
6" (152 mm)
12” (305 mm)
6" (152 mm)
12” (305 mm)
Max Thrust
534 lbf (2,375 N)
534 lbf (2,375 N)
950 lbf (4,226 N)
950 lbf (4,226 N)
Max Speed
34 in/sec (850 mm/sec)
34 in/sec (850 mm/sec)
13 in/sec (330 mm/sec)
13 in/sec (330 mm/sec)
Screw Lead
0.5 in/rev
0.5 in/rev
0.2 in/rev
0.2 in/rev
Lead Accuracy
0.0015 in
0.0015 in
0.0030 in
0.0030 in
Weight
8.90 lbs
11.65 lbs
8.90 lbs
11.65 lbs
Features & Ordering
Download the RSA Brochure for full details on features
RSA-ST Electric Rod Actuator Features

RSA-HT Electric Rod Actuator Features

RSA-ST and RSA-HT Ordering

RSA-ST, RSA-HT Service Parts Ordering

Specifications
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 12 in. | 18 in. | 24 in. | 36 in. | 48 in. | 60 in. |
Metric | 305 mm | 457 mm | 610 mm | 914 mm | 1,219 mm | 1,524 mm |
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 130 lbf | 130 lbf | 1,700 lbf | 4,159 lbf | 7,868 lbf | 13,039 lbf |
Metric | 578 N | 578 N | 7,562 N | 18,500 N | 35,000 N | 58,000 N |
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 123 in/s | 123 in/s | 50 in/s | 52 in/s | 52 in/s | 62 in/s |
Metric | 3,120 mm/s | 3,120 mm/s | 1,270 mm/s | 1,320 mm/s | 1,320 mm/s | 1,570 mm/s |
RSA-ST Actuator Specs (US Conv.)

RSA-ST Actuator Specs (Metric)

RSA-HT Actuator Specifications (US Conv.)

RSA-HT Actuator Specifications (Metric)

Dimensions
RSA-ST Actuator Dimensions

RSA-HT Actuator Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Catalogs & Brochures
- RSA ST & HT Electric Rod-Style Actuators
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Elektrischer RSA/GSA Kolbenstangenantrieb – Katalog (RSA/GSA Actuator brochure, German)
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Electric Pressing Solutions Brochure
- Gantry & Multi-Axis Solutions Brochure
- Medical and Life Sciences brochure
- OEM Actuator Solutions Brochure
- RSA & GSA ACTUADORES ELÉCTRICOS CON VÁSTAGO (^ES, Spanish, RSA GSA Catalog)
- RSA ELEKTRISCHE SCHUBSTANGEN-ANTRIEBE
- RSA ACTUADORES ELÉCTRICOS CON VÁSTAGO
Certifications
E-Books
- E-Book: A Resource on Electric Linear Actuators: What a machine designer needs to know
- E-Book: Literatura Sobre los Actuadores Lineales Eléctricos
- E-Book: Diseño de Movimiento Lineal - Actuadores Eléctricos para Sustitución de Hidráulica
- E-Book: Electric Actuators for Hydraulic Replacement
- Buch: Elektrische Stellantriebe als Ersatz für hydraulische Antriebe (E-Book: Electric Actuators for Hydraulic Replacement; DE)
Flyers
- RSA-ST Rod-Style Electric Actuator-Flyer
- RSA-HT Rod-Style Electric Actuator-Flyer
- RSA-ST ACTUADOR ELÉCTRICO CON VÁSTAGO (Spanish - RSA-ST Rod Style Actuator Flyer)
- RSA-HT ACTUADOR ELÉCTRICO CON VÁSTAGO (Spanish - RSA-HT Rod Style Actuator Flyer)
- RSA ST Elektrischer Kolbenstangenantrieb Flugblatt (RSA ST Actuator flyer, German)
- RSA HT Elektrischer Kolbenstangenantrieb Flugblatt (RSA-HT Actuator flyer, German)
- RSA Quick Ship Flyer
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Electric vs. Servo-hydraulic vs. Hydraulic Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Rod Style Roller Screw Actuator Comparison
- A Guide to Converting Hydraulics to Electric Actuators
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Guía para Conversión de Actuadores Hidráulicos a Eléctricos
Tech Bulletins
Terms & Conditions
Videos
White Papers
- High-force linear motion: How to convert from hydraulic cylinders to electric actuators and why.
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Integrierte und traditionelle Bauweisen Weißbuch (DE, Integrated and traditional designs WP)
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Medical Device Motion Design Considerations
- Unleashing the Capabilities of the Linear Servo Press in Manufacturing
- Liberar las Capacidades de la Servoprensa Lineal en la Fabricación
- Making the Jump to Electric