Electric Rod Actuators

Tolomatic offers a full range of high-performance rod-style electric linear actuators to fit a variety of applications, including RSH hygienic electric actuators featuring 316 stainless steel construction and IP69K rating.

Find products by model or keyword

Electric Rod Actuators

Narrow your choices

RSH Hygienic Electric Actuators

All 316 stainless steel construction and IP69K rating provide an electric rod style actuator ideal for food, beverage, and pharmaceutical machines. Forces up to 7,943 lbf (35.3 kN).

RSA Electric Linear Actuators

RSA electric linear rod actuators feature accurate and high force performance, making them ideal for replacing pneumatic & hydraulic cylinders. These electric linear actuators feature acme, ball or roller screw selections, with enhanced high thrust bearings and heavy duty internal bumpers. A rigid, strong aluminum housing allows for easy mounting of switches and sensors. RSA actuators are suitable for general motion control, valve actuation, punch press, injection molding and many more applications.

IMA Linear Servo Actuators

Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).

IMA-S Stainless Steel Servo Motor Actuator

Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).

RSX High Force Electric Linear Actuators

Hydraulic-class electric linear actuators that are roller screw driven, and provide extremely high forces, precision, and long life. Ideal for hydraulic replacement. Forces up to 66,000 lbf (294 kN).

ERD Electric Cylinder Actuator

Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).

ERD-SS2 Actuators with Integrated Motor

All stainless steel electric rod actuator that combines a motor in a protective enclosure for an all in one actuator and motor solution in an IP69k rated enclosure. Forces up to 320 lbf (1.4 kN).

Planetary Roller Screws

Precision ground planetary roller screws provide higher force capability, efficient operation, and longer machine life.

GSA Actuators

Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 4,160 lbf (18.5 kN).

IMA Food Grade Servo Actuator

Food grade design combines an electric rod actuator and motor into one design with a white epoxy coating for wash-down environments. Integrates with 3rd party drives and accessories. Forces up to 6,900 lbf (30.6kN).

ServoChoke® SVC Electric Choke Valve Actuator / Operator

Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.

ServoPlace™ Precision Nut Placement

This high speed electric rod actuator is designed for precision nut & bolt (stud) placement in projection welding applications for increased productivity and throughput.

How Electric Rod Actuators Work

Electric rod actuators, also known as electric linear actuators, operate by converting electrical energy into linear motion through a motor-driven mechanism — typically a ball or planetary roller screw — translating rotational motion into precise and controlled linear displacement.


The Benefits of Using
Electric Rod Actuators 

Electric rod actuators are often preferred over other options due to their precise and efficient linear motion capabilities, offering enhanced control and flexibility in various applications.

  • Clean and Energy Efficient. With electric rod actuators there are no air leaks from pneumatics and no oil leaks from hydraulics. Electric linear motion eliminates risk of leaks that are inherent to fluid power systems.
  • Continuous, High Duty Cycle Performance. Provides 24 x 7 reliability for high duty cycle applications. Tolomatic’s Endurance Technology™ designs are built to last. Need high force capabilities? Take a closer look at the RSX family of actuators.
  • Control to Get The Job Done Right. Tolomatic electric rod actuators provide adjustable, precise linear motion for improved efficiency, quality and yield in applications.


Why Tolomatic
Electric Rod Actuators?

Tolomatic electric rod actuators are built to deliver precision and  durability at 100% duty cycle. With customizable stroke lengths and unique innovative designs to help drive performance optimization in many different industrial applications.

Have questions about which of our rod actuators is the best choice for your application? Talk to our engineers.


Can’t Find What You’re Looking For?

Tolomatic offers a wide variety of linear motion solutions. Explore other offerings of electric linear actuators, including rodless varieties.