$450.00
75VDC Power Supply
Description
75VDC Teknic Power supply & cable
Additional information
Weight | 2.25 lbs |
---|---|
Dimensions | 7.3 × 5.2 × 2.3 in |
Output Voltage | |
Input Voltage | |
Wattage |
75VDC Teknic Power supply & cable
Weight | 2.25 lbs |
---|---|
Dimensions | 7.3 × 5.2 × 2.3 in |
Output Voltage | |
Input Voltage | |
Wattage |