$145.91

Overhaul Kit for Large Displacement Master Cylinder

SKU: 3105-9002 Category:

Description

Overhaul Kit for Large Displacement Master Cylinder with 7/8-inch bore contains: 1 Flat Washer 1 Boot Seal 1 Retaining Ring 1 Diaphram Seal 1 Spring Clamp 1 Protector Cup 1 Valve Seal 1 Aluminum Piston 1 Q-Ring

Additional information

Weight 1 lbs
Bore

Displacement Full Stroke

Fluid Type

Force Conversion

Max. Output Pressure

Max. Rod Force at 1000psi

Stroke