$257.55
Description
The Airheart 175H Series hydraulically actuated caliper disc brake can be used in many versatile applications and is designed to mount on a 1/8-inch disc. The body is made of die-cast aluminum alloy. Optional friction linings are available in both hard and soft materials.
Additional information
Weight | 1 lbs |
---|---|
Disc Diameter | |
Disc Thickness | 0.125 in (spacer kit is available to accommodate 3/16 or 1/4-inch disc thicknesses) |
Effective Piston Area | |
Lining Type | |
Max. Operating Presssure | |
Mounting | |
Series | |
Torque | |
Total Fluid Displacement | |
Total Lining Area | |
Weight |