$1,042.49
1308D-14 Disc Cone Clutch
Additional information
Weight | 8 lbs |
---|---|
Dimensions | 4.66 × 3.75 × 3.75 in |
Bore Size | |
Max. Wearable Lining | |
Model | |
Opt. Combinations Available | |
Torque at 100 PSI | |
Base Weight | |
Free Air Consumption (new) | |
Free Air Consumption (worn) | |
Maximum Pressure | |
Keyway |