$1,466.01
1208-12 Disc Cone Clutch
Additional information
Weight | 8 lbs |
---|---|
Dimensions | 4.66 × 6 × 6 in |
Base Weight | |
Bore Size | |
Free Air Consumption (new) | |
Free Air Consumption (worn) | |
Keyway | |
Max. Wearable Lining | |
Maximum Pressure | |
Model | |
Opt. Combinations Available | |
Torque at 100 PSI |