$554.72
Disc 16″ Fixed Hub & Disc Assembly w/ QD Bushing
Additional information
Weight | 18.1 lbs |
---|---|
Dimensions | 2.406 × 16 × 16 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight |
Weight | 18.1 lbs |
---|---|
Dimensions | 2.406 × 16 × 16 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight |