$968.38
Disc 16″ Fixed Hub & Disc Assembly
Additional information
Weight | 14.1 lbs |
---|---|
Dimensions | 3.75 × 16 × 16 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight | |
Disc Thickness | |
Disc Diameter |
$968.38
Disc 16″ Fixed Hub & Disc Assembly
Weight | 14.1 lbs |
---|---|
Dimensions | 3.75 × 16 × 16 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight | |
Disc Thickness | |
Disc Diameter |