$683.53
Disc 12″ Fixed Hub & Disc Assembly
Additional information
Weight | 7.9 lbs |
---|---|
Dimensions | 3.75 × 12 × 12 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
$683.53
Disc 12″ Fixed Hub & Disc Assembly
Weight | 7.9 lbs |
---|---|
Dimensions | 3.75 × 12 × 12 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |