$239.83
Disc 10″ Fixed Hub & Disc Assembly
Additional information
Weight | 5.5 lbs |
---|---|
Dimensions | 2.25 × 10 × 10 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
$239.83
Disc 10″ Fixed Hub & Disc Assembly
Weight | 5.5 lbs |
---|---|
Dimensions | 2.25 × 10 × 10 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |