$317.44
Disc 8″ Fixed Hub & Disc Assembly w/ QD Bushing
Additional information
Weight | 2.8 lbs |
---|---|
Dimensions | 1.468 × 8 × 8 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
$317.44
Disc 8″ Fixed Hub & Disc Assembly w/ QD Bushing
Weight | 2.8 lbs |
---|---|
Dimensions | 1.468 × 8 × 8 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |