$39.41
6″ One-Piece Hub and Disc
Additional information
Weight | 1.8 lbs |
---|---|
Dimensions | 1.3 × 6 × 6 in |
Bore Size | |
Disc Thickness | |
Key Size | |
Weight | |
Diameter |
Weight | 1.8 lbs |
---|---|
Dimensions | 1.3 × 6 × 6 in |
Bore Size | |
Disc Thickness | |
Key Size | |
Weight | |
Diameter |