$375.98
ME220LF single-acting mechanical brake
Description
Single-acting, Aluminum
The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.
Additional information
Weight | 7.5 lbs |
---|---|
Dimensions | 5.34 × 7.88 × 4.8 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Housing Material | |
Lever Style | |
Weight | |
Max. Lever Force |