$658.87

ME220MAI single-acting mechanical brake

SKU: 0745-0002 Category:

Description

Single-acting, Cast Iron

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Additional information

Weight 10.9 lbs
Dimensions 5.64 × 7.255 × 3.22 in
Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Housing Material

Max. Lever Force

Weight