$318.00

H220DECG double-acting hydraulic brake

SKU: 0735-0302 Category:

Description

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Additional information

Weight 4 lbs
Dimensions 5 × 5.75 × 2.84 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Maximum Pressure