$220.80

P220SE single-acting pneumatic brake

SKU: 0733-0200 Category:

Description

Single-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Additional information

Weight 3 lbs
Dimensions 5.75 × 3.75 × 2.84 in
Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Maximum Pressure