$229.05
H220SAC single-acting hydraulic brake
Description
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Additional information
Weight | 3 lbs |
---|---|
Dimensions | 3.75 × 5.75 × 2.84 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |