$100.27
ME20MA single-acting mechanical brake
Description
The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME20 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts
Maximum Torque values are based on Short and machined cam models maximum lever force of 450 lbs. Long lever model maximum force is 225 lbs.
Additional information
Weight | 1.5 lbs |
---|---|
Dimensions | 4.4 × 3.63 × 2.66 in |
Lever Style | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Max. Lever Force | |
Weight |