$149.94
P20DE double-acting pneumatic brake
Description
Double-acting P20 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Additional information
Weight | 2 lbs |
---|---|
Dimensions | 4.5 × 3.12 × 2.65 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |