$110.94
P10SB single-acting pneumatic brake
Description
Single-acting P10 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Additional information
Weight | 0.75 lbs |
---|---|
Dimensions | 3 × 2.31 × 2 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Maximum Pressure | |
Weight |