$321.82
Float-A-Shaft 1:1 Ratio Standard Size
Additional information
Weight | 5.75 lbs |
---|---|
Dimensions | 3.81 × 3.688 × 6.31 in |
"A" Bore Size | |
"B" Bore Size | |
A Bore Keyway | |
B Bore Keyway | |
Bearing Type | |
Max. Input Torque | |
Model Type | |
Mounting Style | |
Rotation | |
Weight |