$649.85
Slide-Rite CR 1:1 Ratio Standard Size
Description
Like Tolomatic’s original Slide-Rite gearbox, the new CR version is designed to turn power around any corner.
Additional information
Weight | 10.4 lbs |
---|---|
Dimensions | 3.817 × 3.817 × 5.878 in |
"A" Bore Size | |
"B" Bore Size | |
A Bore Keyway | |
Approximate Weight | |
B Bore Keyway | |
Rotation | |
Max. Input Torque | |
Bearing Type | |
Model Type |