$452.61
Slide-Rite 1:1 Ratio Standard Size
Additional information
Weight | 10.7 lbs |
---|---|
Dimensions | 3.817 × 3.817 × 5.878 in |
"A" Bore Size | |
"B" Bore Size | |
A Bore Keyway | |
Approximate Weight | |
B Bore Keyway | |
C Dimension | |
D Dimension | |
Rotation | |
Bearing Type | |
Max. Input Torque | |
Model Type |