$452.61
Slide-Rite 1:1 Ratio Standard Size
Description
The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002′ total tolerance. Rated for a maximum of 1200 RPM.
Additional information
Weight | 10.7 lbs |
---|---|
Dimensions | 3.817 × 3.817 × 5.878 in |
"A" Bore Size | |
A Bore Keyway | |
Approximate Weight | |
B Bore Keyway | |
Bearing Type | |
Max. Input Torque | |
Model Type | |
Rotation | |
"B" Bore Size |