$310.09

Float-A-Shaft 1:1 Ratio Standard Size

SKU: 0216-0000 Category:

Description

Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.

Additional information

Weight 5 lbs
Dimensions 3.69 × 3.81 × 6.31 in
"A" Bore Size

"B" Bore Size

A Bore Keyway

B Bore Keyway

Bearing Type

Max. Input Torque

Model Type

Mounting Style

Rotation

Weight