$366.31

Slide-Rite 1:1 Ratio Compact Size

SKU: 0124-0400 Category:

Description

The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002′ total tolerance. Rated for a maximum of 1200 RPM.

Additional information

Weight 2.5 lbs
Dimensions 3.073 × 3.073 × 3.134 in
"A" Bore Size

"B" Bore Size

A Bore Keyway

Approximate Weight

B Bore Keyway

Bearing Type

Lining Area

Max. Input Torque

Model Type

Rotation

Max. Speed