File type: ZIP
File size: 92.45 MB
Tolomatic Motion Interface Version 3.9.0.7
Version: 3.9.0.7Tolomatic Motion Interface version 3.9.0.12 for ACS Stepper and Servo Drives. Release date: 7/21/2015 Includes: ACS Servo Release Notes: • Support for forced Speed/Duplex Ethernet control • Ethernet/IP updates • Fix for Home on Power-up in Pneumatic Mode • Fix for Limit Switch disable motor in Analog Mode • Additional minor fixes for usability ACS Stepper Release Notes: • Support for forced Speed/Duplex Ethernet control • Ethernet/IP updates • Fix for Home on Power-up in Pneumatic Mode • Fix for Limit Switch disable motor in Analog Mode • Brake Status to Modbus • Motion Core updates • Additional minor fixes for usability TMI 3.9.0.7 Software Release Notes: • Support for Updating Network Speed/Duplex • Added Motor AMV2S3A1 • Encoder Configuration Updates • Updates to Drive Rules • Additional minor fixes for usability