File type: ZIP
File size: 88.93 MB
Tolomatic Motion Interface Version 3.4.0.18
Version: 3.4.0.18Tolomatic Motion Interface version 3.4.0.18 for ACS Servo and Stepper Drive. Release Date: 5-20-2014. Includes • ACS Servo Firmware version 1.2.0.1 (Updated from 1.1.0.0) • ACS Stepper Firmware version 2.5.0.4 (Updated from 2.4.0.4) ACS Servo 1.2.0.1 Release Notes: • Addressed Velocity Ripple during USB communications on some configurations • Fixed analog input/output stalls during on Ethernet enabled drives • Updated default settle time and in position criteria on drive • Addressed persistent velocity error • Added support for tuning over Ethernet (UDP Socket Connection) • Additional bug fixes ACS Stepper 2.5.0.3 Release Notes: • Improved performance of Ethernet • Added Ethernet link status • Fixed analog input calibration routine • Additional bug fixes TMI 3.4.0.18 Software Release Notes: • Increased max settle times for servo drives • Increased communications speed for USB drives • Added ability to tune Servo over Ethernet • Onboard sampling now available over Ethernet when TMI is in software control • Fixed TFUT holding USB port open after upgrade • Additional TFUT bug fixes • New TMI Application ICON • Updated Documentation • Additional bug fixes