Semiconductor Manufacturing
Product Family: Electric
Product Used: ERD15 electric rod cylinder & MXE40P rodless profiled rail electric actuator
Product Type: Standard & Modified Standard
Application Requirements (ERD)
Stroke: 12 in.
Speed: 12 in/sec
Force: 25 lbf
Motion Profile: Trapezoidal
Application Requirements (MXE)
Stroke: 20 in.
Speed: 5 in/sec
Force: 785 lbf
Motion Profile: Trapezoidal
Application Description:
Machining parts in vertical orientation.
Challenge:
A part machining application required a two-step process. First, a rod-style actuator was specified to push a part vertically into position. Second, a rodless actuator was specified to precisely move a cutting unit to engage the positioned part. The precision of the rodless actuator was important, however both actuators needed to be cost-effective at the same time.
Tolomatic Solution:
To perform the first portion of the two-step process, a standard ERD15 electric rod cylinder was selected for its cost effectiveness. To achieve the positional accuracy of the second move, a MXE40P rodless profiled rail electric actuator was selected. An auxiliary carrier was added to the actuator and both carriers were precisely measured and shimmed to provide the straightness and flatness required to engage the part. In addition, a low-backlash motor coupler was used in conjunction with the motor encoder to improve the positional accuracy.
Customer Benefit:
- Tolomatic's ability to easily modify a standard product kept the project on schedule
- Accurate repeatable positioning of parts and cutter unit maintained output efficiencies
- Tolomatic's solution accomplished both cost and equipment performance expectations
SCELE-001