Rod Style Roller Screw Actuator Comparison

File type: PDF
File size: 381.70 KB

Download

ERD HYGIENIC ROD-STYLE ACTUATOR

RSA ROD-STYLE ACTUATOR

IMA INTEGRATED MOTOR/ACTUATOR

RSX ROD-STYLE ACTUATOR*

ERD RSA IMA RSX
APPLICATIONS:
APPLICATIONS:
APPLICATIONS:
APPLICATIONS:
  • Low to medium thrust forces for externally guided and supported loads
  • Pneumatic and hydraulic cylinder replacement
  • Medium to high thrust forces for externally guided and supported loads
  • Pneumatic and hydraulic cylinder replacement
  • High thrust forces for externally guided and supported loads
  • Pneumatic and hydraulic cylinder style operation in a compact design
  • High thrust forces for externally guided and supported loads
  • Hydraulic cylinder replacement
FEATURES:
FEATURES:
FEATURES:
FEATURES:
  • Stainless steel main tube & thrust tube
  • Compatible with many commercially available metric rod end accessories
  • Ball, roller or solid nut assemblies
  • NEMA or metric motor mount
  • Rugged nose and main bearings
  • Patented
  • Non-rotating, salt bath nitride treated thrust tube
  • Internally threaded rod end
  • Anodized aluminum design
  • Integral hollow rotor servo motor
  • Integral high resolution feedback device
  • Salt bath nitride treated thrust tube
  • Grease port (patented) for internal lubrication without disassembly
  • Non-rotating, salt bath nitride treated thrust tube
  • Externally threaded rod end
  • Roller screw drive
  • Steel tie rod / hard coat anodized aluminum design
OPTIONS:
OPTIONS:
OPTIONS:
OPTIONS:
  • Trunnion, foot or front flange mounts
  • IP67 & IP69K ingress protection, stainless steel with protective motor enclosure
  • Load guidance, tooling plate and anti-rotate
  • Reed, solid state PNP or NPN switches
  • HT option for high thrust applications
  • IP67 option for ingress protection
  • Ball, roller or solid nut assemblies
  • Trunnion, clevis, eye, flange or foot mounts
  • Clevis, eye, threaded rod or coupler rod mounts
  • Inline or reverse-parallel motor mount
  • Reed or solid state position sensors
  • Roller or ball nut assemblies
  • Trunnion, clevis, eye, front flange or plate mounts
  • Clevis, eye, or external thread rod mounts
  • Integral holding brake
  • Choose from popular motor manufacturers’ connectors and feedback devices
  • IP69K option for ingress protection
  • Trunnion, front flange, rear clevis or mounting plates
  • Rod clevis or threaded rod mounts
  • Inline or reverse-parallel motor mount
SPECIFICATIONS:
SPECIFICATIONS:
SPECIFICATIONS:
SPECIFICATIONS:
ERD Specifications RSA Specifications IMA Specifications
WIDE RANGE OF CAPABILITIES • CONFIGURABLE STROKES • CLEAN LEAK-FREE PERFORMANCE • FAST DELIVERY

Planetary (standard) roller screw linear actuators

Roller screws (also called planetary roller screws) have triangular-shaped, precision-ground threads that match multiple precision-ground threaded rollers in the nut. These rolling elements transmit force very effectively. Roller screw components are designed with a fine pitch, providing more points of contact and a larger contact radius. The result is less stress per point of contact.

Planetary Roller Screw

Roller screws have very high force transmission capabilities since the rollers have significant contact with the screw threads. They can deliver high force, operate at high speeds, are long-lasting and require little maintenance. The use of planetary roller screws is allowing engineers to specify electric actuators in applications that were once the sole province of hydraulic cylinders.

An inverted roller screw operates much the same as a standard roller screw except the functions of the nut and screw are reversed. The rollers move inside the nut.

Most inverted roller screws used in linear actuators are produced using a process other than grinding to inexpensively create threads inside the nut. The hardening process is performed after the nut is machined and results in a much shallower case hardness depth and softer threads than those of standard roller screws. This leads to a significantly lower DLR* (lower life) and more challenges with maintaining lubrication.

Tolomatic manufactures standard roller screws for use in their electric actuators. These screws are case (surface) hardened before precision grinding, resulting in very deep case hardness and high Dynamic Load Rating (DLR*).

Inverted Planetary Roller Screw

*What is dynamic load rating? DLR is an industry standard term that represents an applicable constant load (in direction and magnitude) where a ball bearing device (or power screw) will achieve 1,000,000 revolutions of rated life or L10 life estimation at 90% reliability. DLR is usually provided by the manufacturer.