Educational Exhibit
Product Family: Electric
Product Used: ERD Electric Cylinder
Product Type: Standard
Application Description:
Backhoe simulator for Children’s Museum
Challenge:
A museum exhibit design allowed children to operate a simulated backhoe. The automated motion required electric cylinders to simulate the lift, reach and tilt of the backhoe’s arm and bucket. A 100% duty cycle requirement was necessary during hours the museum would be open.
Tolomatic Solution:
Three ERD15 electric cylinders were selected to control each of the simulated motions, two with a 12-inch stroke and one with a 6-inch stroke. A JVL drive was used because of the simple set up and easy programming to control the motion profiles.
Customer Benefit:
- Realistic operation with non-stop operation during business hours
- Simplified installation with electric components rather than a pneumatic system
- A more realistic sound experience with stepper motor rather than pneumatic air valves
- Exhibit is so popular with the children that the museum added another backhoe simulator to accommodate the increased attendance
ARTENT-008-E