Page Navigation
How does an
Integrated Motor Actuator work?
Tolomatic’s line of IMA servo linear actuators offer an integrated servo motor for a compact, space saving design. Watch our demonstration on how the IMA works.
White Paper:
Electric actuator technology comparison:
Integrated and traditional designs
This whitepaper explores several factors to consider when evaluating integrated and traditional actuators; knowing how to assess the differences and what to compare will help engineers meet their spec requirements.
![](https://www.tolomatic.com/wp-content/uploads/2024/07/Integrated-trad-wp.png)
Download White Paper
OnDemand Webinar:
“Linear Motion That’s
Simple, Compact and Powerful”
Integrated motor actuators are often a more elegant design solution than traditional actuators and add value in a number of areas:
- Reduce commissioning time and ongoing maintenance
- Space and weight efficiency for compact designs
- Dynamic control and responsiveness
- Increased resistance to shock and vibration
- Suitable for washdown environments with IP69K rating
Customer Stories
Bottom line: What do customers have to say about working with us? Check it out…
A manufacturer of motion simulator machines
wanted to replace an existing hydraulic system
with an electric actuator to simulate vibrations.
Motion Simulation
Improved weld quality resulting
from high force repeatability
Auto Body Spot Welding
Although the hydraulic cylinders could achieve
the forces required for the application,
they could not deliver the force repeatability and accuracy
to achieve a high level of part quality.
Injection Molding-Aseptic Plastic
The all-in-one design of the IMA-S was a great fit
for a customer’s filling machine requiring
frequent container changes and wash-down.
Food Processing / Filling Machine
An actuator to steer the wheels of a high-speed train car,
to reduce the wear caused by curves in the track.
High Speed Train Wheel Steering
Integrated Motor Products
IMA Integrated Servo Motor Actuators
Compatible with many servo drives
Forces up to 8,044 lbf (35.8 kN)
Available in food-grade coating
for sanitary wash-down
IMA-S Hygienic Integrated
Stainless Steel Servo Actuators
316 Stainless Steel Construction
Forces up to 2,500 lbs (11.1 kN)
IP69k, clean-in-place
CSWX Compact ServoWeld®
Integrated Actuators
30+ million welds
Forces up to 4,047 lbf (18 kN)
Skewed motor windings