$554.72
Beschreibung
Non-standard keys are supplied along with hub and disc assemblies.
Zusรคtzliche Informationen
Gewicht | 18.1 lbs |
---|---|
Grรถรe | 2.406 × 16 × 16 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight |